Maximum dissipation
at
rated supply voltage Us
[W]
TM
P
24-48VDC
24÷240VAC
0.9
TM
M1
12÷240VAC/DC
1.2
TM
M2
12÷240VAC/DC
1.2
TM
PL
12÷240VAC/DC
1.2
TM
D
24÷240VAC/DC
TM
ST
24-48VDC
24÷240VAC
0.9
TM
LS
220÷240VAC
0.8
AT1P
24VAC
0.46
100-240VAC
0.33-1.15
220-440VAC
0.49-1.44
AT1CP
12VDC
0.54
24VDC
1.13
12VAC
0.46
24VAC
1.32
48-60VDC
0.61-0.76
110-125VDC
1.4-1.61
48-60VAC
0.6-0.73
110-125VAC
1.48-1.72
ATD
24VDC
0.3
48VDC
0.2
24VAC
0.41
48VAC
0.26
110-127VAC
0.86
220-240VAC
1.8
AT1DP
24VDC
0.54
48VDC
1.31
24VAC
0.74
48VAC
1.46
110-127VAC
1.2
220-240VAC
1.3
BTPM
220
24VDC
0.73
110-127VAC
1.2
220-240VAC
1.4
DRPL
24VDC
0.78
110-127VAC
1.84
220-240VAC
2
BT2N
24VDC
0.73
48VDC
1.63
24VAC
0.99
48VAC
1.85
110-127VAC
1.02
220-240VAC
1.03
380-415VAC
1.32
415-440VAC
1.14
L48T
24VAC/DC
0.46
110VAC
0.4
220-240VAC
0.52
L48TP
24VAC/DC
0.46
110VAC
0.4
220-240VAC
0.52
L48TPB
24VAC
0.75
24VDC
0.5
110VAC
1.2
220-240VAC
1.4
L48M
24VAC
0.92
24VDC
0.8
240VAC
1.4
240VDC
1.5
To
calculate total heat dissipation, add contact dissipation to the value given
above. The maximum specific dissipation of the relay contacts is 0.1W/A.
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped with more than one output
relay.