HEAT DISSIPATION
  

MOTOR PROTECTION RELAYS

Type

Range


[A]

Resistance
per phase

[
W]

Dissipation at
minimum range
value per phase
[W]

Dissipation at
maximum range
value per phase
[W]

THERMAL OVERLOAD RELAYS RF9

RF..9 015

0.09-0.15

94.7

0.77

2.13

RF..9 023

0.14-0.23

38.0

0.74

2.01

RF..9 033

0.2-0.33

15.8

0.63

1.72

RF..9 05

0.3-0.5

9.72

0.87

2.43

RF..9 075

0.45-0.75

3.50

0.71

1.97

RF..9 1

0.6-1

2.06

0.74

2.06

RF..9 1V5

0.9-1.5

0.95

0.77

2.13

RF..9 2V3

1.4-2.3

0.36

0.70

1.9

RF..9 33

2-3.3

0.21

0.82

2.24

RF..9 5

3-5

0.081

0.73

2.03

RF..9 75

4.5-7.5

0.045

0.91

2.53

RF..9 10

6-10

0.026

0.93

2.57

RF..9 15

9-15

0.011

0.89

2.48

   

THERMAL OVERLOAD RELAYS RF38

RF..38 0016

0.1-0.16

76.35

0.76

1.95

RF..38 0025

0.16-0.25

29.11

0.75

1.82

RF..38 0040

0.25-0.4

12.26

0.76

1.96

RF..38 0063

0.4-0.63

4.67

0.75

1.86

RF..38 0100

0.63-1

2.07

0.82

2.07

RF..38 0160

1-1.6

0.77

0.77

1.97

RF..38 0250

1.6-2.5

0.29

0.75

1.83

RF..38 0400

2.5-4

0.13

0.83

2.14

RF..38 0650

4-6.5

0.044

0.72

1.89

RF..38 1000

6.3-10

0.024

0.96

2.41

RF..38 1400

10-14

0.01

0.83

2.02

RF..38 1800

12-18

0.0066

1.12

2.16

RF..38 2300

17-23

0.0042

1.24

2.26

RF..38 2500

20-25

0.0034

1.37

2.14

RF..38 3200

25-32

0.0029

1.66

3.00

RF..38 3800

32-38

0.0022

2.28

3.22

   

THERMAL OVERLOAD RELAYS RF95

RF..95 3 42

28-42

0.0018

1.40

3.17

RF..95 3 50

35-50

0.0013

1.65

3.37

RF..95 3 65

46-65

0.0010

2.14

4.26

RF..95 3 82

60-82

0.0006

2.16

4.03

RF..95 3 95

70-95

0.0004

2.16

4.03

RF..95 3 110

90-110

0.0004

2.87

4.3

 

 

 

 

 

THERMAL OVERLOAD RELAYS RF200, RF420

RF..200 100

60-100

0.003

0.73

2.03

RF..200 125

75-125

0.003

0.73

2.03

RF..200 150

90-150

0.003

0.73

2.03

RF..200 200

120-200

0.003

0.73

2.03

 

 

 

 

RF..420 250

150-250

0.003

0.73

2.03

RF..420 300

180-300

0.003

0.73

2.03

RF..420 420

250-420

0.003

0.73

2.03

   

ELECTRONIC MOTOR PROTECTION RELAYS

Type

Rated supply voltage Us

Maximum dissipation at rated supply voltage Us
[W]  

DRPTC

24VDC

0.58

DRPT

24VAC

1.55

DRPT

110VAC

1.4

DRPT

220VAC

1.7

   

To calculate total heat dissipation, add contact dissipation to the value given above. The maximum specific dissipation of the relay contacts is 0.2W/A.
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped with more than one output relay.

    
HOME PAGE
LOVATO Electric S.P.A.