CN2020220

Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NO)
  • Type of product: Contactors
  • Number of DIN modules: 1
  • Auxiliary rated supply voltage Us: 220VAC/VDC
  • IEC Conventional free air thermal current Ith: 20
  • Type of contacts: 2NO
Order code CN2020220
Weight [g] 135
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 178X090X072
Volume [cm³] 115.344
Bar code [EAN13] 8013975143759
HS Code 85365080