ENGLISH LIBRARY
 
TECHNICAL PUBLICATIONS
   
 New Push-Push Actuators LOVATO Electric
  
The range of LOVATO Electric 22mm push buttons and selectors is in constant evolution and the most recent development is the push-push buttons. This type is a stable button which retains the depressed position when pushed and is released when pushed a second time. Its design is identical to the normal momentary buttons, having the same size and fixing mode.
It can be used whenever an electric contact must be maintained until a subsequent voluntary action is done.
The new product is included in the metal and plastic series, in both the illuminated and non-illuminated versions. If a flashing type is requested, this can be obtained using the LED lamp-holders which have also been recently introduced.
This line of products offers a comprehensive choice, including the above indicated as well as momentary or mushroom-head buttons, selector switches, potentiometers drives, double and triple touch buttons, joysticks, pilot lights and control stations, along with an array of accessories which consents to make control panels having excellent design and operational features.
   

 
HOME PAGE
LOVATO Electric S.P.A.