ENGLISH LIBRARY
 
TECHNICAL PUBLICATIONS
  
 LED-integrated lamp-holder: a new light by LOVATO ELECTRIC
   
   
The new LED lamp-holders series was recently released. It is designed to ensure long life and excellent reliability and characterised by high luminescence and installation ease.
Composed of a luminous element (LED), powered by an electronic circuit assuring the best operation in 3 voltage ranges (18-30VAC/DC, 85-140 VAC, 187-265 VAC). This warrants over-voltage and inverse-polarity protection.
Light emission can be constant or flashing and is monochromatic; red, yellow, green, blue or white is available.
It can be mounted in any position and is shock and vibration resistant; in fact there are no floating masses that can be damaged. In this way, it ensures long and safe life in any industrial application by warranting 100,000 hours of continuous operation against about 10,000 to 15,000 hours of neon bulbs; the life of filament bulbs is even shorter.
Moreover, current consumption is very low, a substantial advantage in terms of heat dissipation; surface temperature rise is negligible.
Thanks to the particular bulb shape, light emission consents to excellent visibility, both at the actuator front and side.
Use with all LOVATO Electric illuminated devices, it mounts in the same way as the traditional direct supply lamp-holders and can be combined with all contact elements of the range.  

HOME PAGE
LOVATO Electric S.P.A.