ENGLISH LIBRARY
 
TECHNICAL PUBLICATIONS
   
 New LOVATO ELECTRIC rotary cam switches GX series
     
LOVATO Electric, extends the GN rotary cam switches to include the new GX series.
Compact size and innovative modular design. 
The strong points of this new concept are: the control shaft is incorporated in the cam and the elements snap onto each other. This warrants that no critical parts entirely pass through the switch. 
The body design consents to obtain standard IP20 protection degree for terminals.
They are designed for particularly easy and quick installation: cables wiring on the device top and bottom and there are different elements for front mounting or door-coupling system for better termination accessibility. 
The body of GX switches has a square section and permits side by side installation so space saving.
Four ratings,16, 20, 32 or 40A are available in a wide choice of standard circuit schemes, such as ON/OFF switches, changeover switches with or without 0, reversing switches, star-delta switches or voltmeter and ammeter switches.
LOVATO documentation illustrates seven different versions and an array of handles and front plates, such as front-mount versions with two screws or for Æ22mm central fixing. Versions with screw fixing on mounting plate or snap mounting on 35mm DIN rail are also available.

 
HOME PAGE
LOVATO Electric S.P.A.