The VFNC1 is an
ultra-compact A.C. motor drive with single-phase
220-240VAC supply suitable for 0.2kW to 2.2kW motor ratings at
230VAC.
The product is extremely reliable, has a high performance level and
meets EMC requirements for residential ambient installation owing to
the on-board Class B surge suppressors.
Of easy and simple installation, the VFNC1 type is equipped with a
control panel with integrated potentiometer for speed adjustment and
suitable for simple and cost effective applications, such as
ventilators, suction fans, conveyor belts, machine tools, car washes.
The sensorless vector
control in open loop warrants the best performance along with
elevated motor torque even with minimum operating frequency.
Other important features and functions stand out from competitors'
products are: serial interface port, particular motor protection
functions, set-up function Wizard, dual motor control and
multi-speed with 15 configurable frequency levels.