LOVATO Electric fuse holders and fuses
Different size fuses and the relative fuse holders to protect against short-circuit risks in electric installations in AC and photovoltaic systems.
The new LOVATO Electric offer for industrial applications.
Short-circuits can damage electric installations and create safety risks to people and property.
To ensure the protection against eventual short-circuits, LOVATO Electric can offer specific fuse holders designed for alternating current, to accommodate various fuse ratings and sizes.
Well structured product package: a range of fuse holders, with DIN rail fixing, suitable for cylindrical cartridge fuses in sizes 10x38 up to 32A, 14x51 up to 50A and 22x58 up to 125A in gG breaking category to protect in general applications such as circuitry and conductors and aM to protect motor starting.
All the fuse holders have a single-pole version with luminous status indicator that switches on when the fuse has blown and requires replacement.
Including certified fuse holders for the North American market with 10x38, 14x51 and 22x58 sizes along with 10x38 CC class rating for branch circuit protection. The first three sizes are available in versions for one pole with or without status indicator, or one-pole with neutral, two-pole, three-pole and three-pole with neutral.
One- (with or without status indicator), two- and three-pole versions are instead available to accommodate class CC fuses.
LOVATO Electric models have a wide application in the service industry: on power factor correction panels, onboard machinery, for pump control, on generating sets and for industrial panel and equipment protection.
Always aware of market requirements, LOVATO Electric completes the offer with specific fuse holders and fuses for use in photovoltaic applications.
Dedicated to protect photovoltaic strings and relative circuitry, these fuse holders can operate up to a maximum of 1000VDC voltage. One- and two-pole versions, with or without status indicator, are available with appropriate cylindrical 10x38 fuses with 2 to 20A ratings, designed to operate up to a maximum 1000VDC and in gPV operating class in compliance with IEC/EN 60269-6 standards.