A
new product line enhances the LOVATO Electric (Gorle BG -
Italy
) catalogue: it is the new series of PSL switching power supplies, with 5W
to 960W (0.21-40A) power ratings.
The modular versions, with single-phase 100-240VAC control supply, are
available with 12V or 24VDC output, up to 6A and 4.2A respectively.
The rear-mount versions, with 24VDC output, are available for single, two
and three phase control supply, with a maximum output current of 40A.
The high efficiency levels up to 92%, integrated protections for overloads
and short circuits, compact size, wide range of supply voltage and maximum
operating temperature of
70°C
, warrant a great versatility for PSL power supplies, even in civil
applications.
The LOVATO Electric offer takes into account even models which can be
connected in parallel and with automatic control of power factor for
disturbances.
The entire series is UL certified for
USA
and
Canada
(cULus).