ENGLISH LIBRARY
 
TECHNICAL PUBLICATIONS
   
 Switching power supplies

Lovato Power SuppliesWe have had exceptional interest in the new series of Lovato Switching Power Supplies. Be sure to contact us about the features & pricing of this new product line.

Our switching power supplies  are intended for industrial, commercial and residential applications.

Thanks to the switching technology, very high levels of efficiency, extremely compact-sized devices and reduced heat dissipation are obtained. The wide operating range of power supply voltages and the various choices of output current satisfy requirements of the most common electro-mechanical and electronic applications. There are two series' available, both with DIN rail mounting: the standard PSL types and a compact, low profile (modular) version PSL1M type.

Benefits using the PSL series:

  • Plastic or metel housing available
  • Single, two and three phase up to 960 Watts
  • Special ventilation grids avoid device overheating
  • Overload and short-circuit protection
  • Rated output voltage: 24VDC
  • High efficiency up to 92%
  • Adjustable output voltage

Benefits using the PSL1M series:

  • Low profile housing
  • Single Phase available up to 100 Watts
  • Overload and short-circuit protection
  • Rated output voltage: 12VDC or 24VDC
  • High efficiency up to 89% 
  • Adjustable voltage.
   

 
HOME PAGE
LOVATO Electric S.P.A.