Introduction
The new power factor controllers DCRK have been designed to meet the
technical requirements of the modern electrical industrial plants and the
latest customer needs. Due to electronic power devices, voltage quality
has been getting worst in recent times and power factor applications are
thereby becoming critical. As a result, reliability and the ability to
properly operate in all conditions have become the main requirements for
power factor regulators but they must also be able to detect any critical
condition in order to protect power factor equipment. At the same time,
users want easy to use devices as well as functions that consent to check
the correct working of the whole power factor correction system.
In addition to the above-mentioned technical requirements, DCRK regulators
come equipped with many useful functions that satisfy the most demanding
applications.
Range
DCRK5-
5 steps, in flush mount 96x96x65mm enclosure
DCRK7-
7 steps, in flush mount 96x96x65mm enclosure
DCRK8-
8 steps, in flush mount 144x144x62mm enclosure
DCRK12
-
12 steps, in flush mount 144x144x62mm enclosure
These are standard-supplied with 380VAC 15% and 415VAC +10% voltage
range.
But the following voltage ranges are available on request: 110 120VAC,
220 240VAC, 440 480VAC and 480 525VAC. For DCRK8 and DCRK12 types,
the 525 575VAC range is also available.
Operation
DCRK conduct all control operations in a totally digital way, thanks to
the latest generation of microprocessors. This type of control allows
accurate and reliable readings and is not affected by errors caused by
electronic component aging. The voltage and current monitoring inputs are
equipped with digital band-pass filter, warranting reliable device
operation, also in systems characterised by high harmonic content. A
special algorithm is able to calculate current overload of the capacitors
and they are disconnected when necessary to avoid all damages. According
to the cosj
set-point, a control algorithm calculates the exact reactive power needed
to correct the power factor of the system. The adjustment is conducted in
a precise manner and not by consecutive attempts. Each step is provided
with one operation counter and one hour meter, in order to provide an
equal usage of capacitors with the same rating. The results are radical
reduction of the number of operations, longer life and efficiency of both
the capacitors and contactors along with a homogeneous wear of capacitor
banks when these are of the same rating.
Measurements
Actual cosj
Actual L-L voltageand maximum value (1)
Actual currentand maximum value (1)
Dkvarand Skvar
Weekly average P.F. (1)and actual P.F.
Capacitor overload percentageand maximum value (1)
Actual panel temperature and maximum value (1)
(1)
Measurement
logged in non-volatile memory and keypad clearable.
Alarms
A01 Under compensation
A02 Over compensation
A03 Low current
A04 High current
A05 Low voltage
A06 High voltage
A07 Capacitor overload
A08 Overtemperature
A09 No voltage release.
Built-in
protections
Capacitor current overload and over-voltage -The capacitor
overload can be caused by over-voltage or, more often, by non-linear loads
that cause harmonic distortion on the voltage line. The voltage waveform
is analysed by a special algorithm that calculates the exact percentage of
the current flowing in the capacitors. Once the set current overload
threshold limit is exceeded, the capacitors are disconnected within a time
inversely proportional to the exceeding limit. It is important to be aware
that some regulators, available on the market, consider the THD (Total
Harmonic Distortion) only as an indicator of capacitor current overload.
As shown in the traces below, two waveforms with the same THD cause
different capacitor current, sincethe
harmonic frequencies are not considered.
Panel
over-temperature
The DCRK controllers include an internal temperature sensor, which
monitors the temperature variation of the electric panel. This temperature
value is displayed and the maximum value is logged. By setting the related
parameters, a threshold can be set to switch a relay on to operate a
ventilation system. It is also possible to set a higher threshold to
generate an overtemperature alarm.
No-voltage
release -
This function can prevent damage to the capacitors by disconnecting them
from the mains when short power losses are detected.
Set-up
Basic
setup with most common settings - (6
parameters)
Advanced
setup with special settings - (16
parameters)
Fast
PC setup
By using the DCRK SW software and the TTL/RS-232 interface, it is possible
to access all setup parameters in four languages and Save / Load / Print
parameters, avoiding in this way possible parameter setting errors.
Fully
automatic setup
Allows the installation of the DCRK controllers without programming any
parameter. By just pushing two keys, the user is able to put the DCRK into
operation.
TTL/RS-232
port and DCRK set-up SW
By using the DCRK SW software and the TTL/RS-232 interface, one can obtain
fast PC setup,alarm properties customization, automatic test of electrical panel
andfull system
monitoring.
Fast PC setup -
Quick commissioning of a controller can be achieved via PC, avoiding in
this way, possible parameter setting errors. The DCRK programmed
parameters can also be stored on the PC and quickly downloaded into an
unlimited number of units, which require the same programming.
Alarm properties customization
Every alarm is arranged with the following alarm properties: enable, relay
activation, step disconnection and trip delay; each of these can be
changed.
Automatic
test of electrical panel An
automatic panel testing is available in order to check the reactive power
installed and to printout a test report.
Full
system monitoring Graphic and
numeric measurements display, DCRK status and virtual front panel. In
addition for each step: function assignment, status, reactive power,
operation counter and hour meter.
Utilities
Automatic
identification of CT current flow
At power
up, the DCRK controller automatically recognises the current flow
direction through the Current Transformer (CT). This avoids inverting the
CT connections during installation. In cogeneration plants, where it is
necessary to operate in four quadrants, the CT connection sense must be
manually set.
Easy
CT setting for end users
The
manufacturer of
power factor correction panels can program all of the DCRK set-up
parameters except the CT primary since it depends on the end users
system. In this case, during the system installation and once the
controller is powered up, the display will show a flashing CT which
denotes the CT has not been programmed. Just selecting the correct value
from the displayed list and storing it with one key will enable the DCRK
operation.
Keypad
lock function - The
activation of this function is made by a combination of keys. Once
programmed, the following operations will be locked:
Access to parameter set-up
Change of cosφ setpoint
Change of the operating mode (AUT/MAN)
MAX values clearing
However, all the measurements will still be viewable.
Four-quadrant operation -
When a plant is equipped with a co-generation system, it means there are
conditions where energy is imported (consumed) and others where it is
exported (generated). In these circumstances, the displacement angle
between voltage and current can vary between 0° and 360° (four
quadrants) so the DCRK must be programmed accordingly. It is possible to
set two independent cosφ setpoints, one for import energy and the
other for export. When working with cogeneration plants, the automatic CT
connection feature cannot be used.
Autotrimming
- Consents
to the ongoing control of the installed power of each step. In case of
step wear, all the relative power parameters are automatically
recalculated. This allows the DCRK unit to work rapidly and efficiently
that is with fewer and quicker operations.
Technical
specifications
TRMS
=
True Root Mean Square
-
DCRK measurements are calculated in TRMS, to give exact values also in
presence of harmonic distortion.
Cosj=
Displacement power factor -
It is in the cosine of the displacement angle between voltage and current.
DCRK regulators can read correctly the D.P.F. regardless of the presence
of harmonics on current and voltage waveforms.
Power
factor -
The Power Factor (P.F.) or Total Power Factor (TPF) is the ratio between
active power and apparent power (PF= W/VA). In a system without harmonics,
the power factor is the same value as
Cosj In other conditions,
the power factor is less than the
Cosj.
Power factor correction systems can adjust the
Cosj.to the required value and can thereby obtain the best possible
power factor.
Measurement of weekly average power factor - This
reading considers the last 7 days of the DCRK operation. It is calculated
in the same way used by energy suppliers, storing active and reactive
energy meters in DCRK internal memory.This value is therefore a true efficiency index of the entire
reactive power correction system. It is calculated in the same way used by
energy suppliers, storing active and reactive energy meters in DCRK
internal memory. This value is therefore a true efficiency index of the
entire reactive power correction system.