-
Low
Noise Emission and High Disturbance Immunity Design Concept
- Dynamic
Braking
for emergency conditions
- Configurable
Digital-Analog Inputs and Outputs
- Torque
Control:
Acceleration and deceleration efficiency
- Total
Motor Protection:
Phase sequence, current asymmetry, phase failure, no load or too low
load conditions, minimum-maximum voltage monitoring, over-temperature
control, locked rotor, overload, insufficient auxiliary supply, high
starter temperature, SCR and by-pass contactor malfunction
-
Constant
Data Communications:
Backlit LCD screen for direct voltage, current, torque, power factor,
active and apparent power, motor thermal status, alarm event viewing
or connection to personal computer or again message transmission via
GSM modem for unmanned sites
- Programming
Ease:
3 programming menu levels, remote control either by remote keypad or
personal computer
- High
Versatility:
Special programmable functions such as constant torque starting,
maximum torque level, starting delay time, automatic alarm resetting,
starting booster, thermal protection pre-alarm and many others
-
2
Serial Ports:
RS-485 for remote keypad connection and RS-232 for direct or via modem
PC connection and GSM modem connection for alarm-event communication
(SMS or e-mail transmission)
-
Clock
Calendar
with back-up battery to register total motor operating time,
maintenance interval, chronological log of 20 latest alarms and/or
events.
The
life and reliability of an installation are strictly bound to the
choice of components and technological solutions adopted. Special care
must be given to the starting phase of equipment. The method of motor
starting must contemplate the coupled equipment as well as the
relative mechanical feedback obtained from the installation.
From the extensive Lovato Electric experience in the field of motor
starters, the concept of motor starting and stopping under torque
control has been the basis of ADX soft starter series development and
design. In the starting phase, the torque ramp consents to the
progressive and constant transfer of power from the motor shaft to the
equipment.
The stopping cycle can be achieved either directly by free wheel,
steadily bydeceleration
rampor
by dynamic braking to considerably reduce stopping time particularly
useful for emergency stops.
In addition up to 245A ratings, the ADX soft starters also include an
internal by-pass contactor which permits to exclude the power circuit
once starting is complete and the subsequent SCR disabling and thus
reducing residual dissipation to a minimum but maintaining at the same
time all motor protections and total control. The ADX starters
comprise essential features to obtain exceptional operation for a
number of diversified field applications, including pumping,
compressors, machinery, refineries, refrigeration and conveying
systems.
For pumps, the functions for excellent running are torque control
during deceleration to eliminate water hammering, minimum torque
control for dry-running protection, 2-wire start control with
programming delay time in case of starting via level controls and an
automatic function for alarm resetting as well as automatic pump
starting.
In addition, if analog level metering is available, the ADX starter
has multifunction inputs configurable to start and stop the pump motor
at precise preset levels. There is also a programmable relay, which
can be enabled in relation to the two preset levels.
Lovato Electric ADX starters are available in 18 ratings between 17
and 1200A, in open-type version and include accessories to remote
control operation.