Digital
multimeters DMK 3 Modern
management of electric energy
With the new DMK series, LOVATO ELECTRIC offers digital multimeters
capable of providing accurate and stable readings of electrical
parameter in all types of industrial and civil, low and medium voltage
systems.
This equipment is a comprehensive power analyser and, depending on the
model, provides 47 to 251 measurements including current and voltage
values per line and phase, frequency, active, reactive and apparent
power, displacement power factor (cosphi), power factor, energy,
harmonic content up to 22° order, maximum demand, consumed as well as
generated minimum and average value recordings.
The DMK can also be used to replace conventional instrumentation for
an excellent cost effective and quality solution.
This multimeter is also a valid support in system automation and
protection because of the completely programmable digital outputs
for minimum-maximum threshold functions, of the monitored parameters.
The outputs may also be enabled as pulse emitters coupled to the
energy meter.
An additional function consents to protect capacitor banks against
harmonic overload.
The RS-485 serial port, available on the DMK32 and DMK62 versions,
through the Modbus® RTU and ASCII communication protocols, ensures an
interface with the most widely used automation and monitoring systems
(PLC, DCS, SCADA).