LOVATO ELECTRIC continues with the development program of new products by
renewing the range of protection equipment. The main innovation has been
concentrated on the earth leakage relays.
The new series has a reduced number of versions but with features
warranting major versatility in usage. All the models offer wide
adjustment ranges for the current and tripping time set points as well as
LED indicators for power on and tripping.
The version, in flush-mount 96x96mm housing, includes 4 models providing
the opportunity of choosing the most appropriate device for a particular
application, in terms of both performance and pricing:
- R1D: One tripping threshold and relay output with changeover contact
- R2D: Tripping and alarm thresholds, two relay outputs with changeover
contact, configurable as negative or positive
fail safe feature, and
constant control of the toroid-relay connection
- R3D: The same features as the R2D with the addition of a flag indicator
- R4D: The most complete relay which consents to viewing the current
leakage on its display and also includes
constant control of the toroid relay connection besides the
features of the R3D type.
The version, in modular housing, comprises 3 models:
- RM: One tripping threshold and relay output with changeover contact
- RMT: Tripping and alarm thresholds. one relay output with two changeover
contacts, configurable in
negative or positive fail safe feature, and with built in toroid
transformer
- RM1: The simplest and least expensive, with tripping threshold and relay
output with changeover contact,
configurable with a fixed 0.3 or 0.5A tripping threshold and
0.02s or 0.5s tripping time.
The range is completed by the RC model, in surface-mount housing, suitable
for mounting plate fixing and has a built-in toroid transformer and
tripping threshold with output relay with changeover contact.
For the correct leakage current monitoring, LOVATO ELECTRIC also avails of
the toroid transformers, with internal diameter ranging between 35mm and
210mm.