Lovato
Electric, of
Gorle-Bergamo
,
Italy
, has further extended
Orange
, its system of components for motor protection and control, by
introducing the new generation of contactors for direct current. The
modern design and the innovative concepts distinguish this new line
of products. During product development, utmost attention has been
given to compact size, coil consumptions and operating ranges of the
supply voltage. In actual fact, the three-pole contactors, with 9 to
38A rating in AC3, for the control of motors up to 18.5kW, are just
45mm wide. In addition, the new contactors do not use the
traditional laminated magnetic core concept but are equipped with
particular cores with permanent magnets. The solution with permanent
magnets provides for excellent operating coil performance. Lovato
Electric offers two coil versions. The standard one, available with
7 different rated voltages: 12-24-48-60-110-220 VDC, warrants a wide
operating range of 70 to 125% rated value and a 5.4W consumption at
in-rush and holding. The low-consumption type, available with 24 and
48 VDC only, consents electronic controls, such as PLC, to directly
drive the contactors, thanks to the mere 2.4W consumption at in-rush
and holding and the 80 to 110% operating range. The coils have 4
terminals, two each for the supply connection, on either the line or
load end of the contactor; this greatly simplifies contactor wiring.
All the models are standard supplied with a built-in TVS type of
surge suppressor to reduce peak voltage conditions, without
increasing the contactor opening time. This type of suppressor
cannot be damaged should it be fitted with inverse polarity. The new
series of direct-current contactors include the following
configurations:
-
three poles
- four poles
- 4NC main poles
- 2N0+2NC main poles
- control relay.
Auxiliary
contacts, both built-in and add-on, are designed to warrant high
conductivity, even in critical conditions, owing to the scraping
effect. All the products have been developed and designed with
ultimate care for use in severe operating conditions and comply with
the strictest international standards, including the North American
authorities UL and CSA.
This
new line of contactors is perfectly integrated into the
Orange
system, which includes another three product packages: motor
protection circuit breakers - SM series, thermal overload relays and
electromechanical starters. It warrants maximum interchangeability
of accessories (thermal overload relays, auxiliary contacts,
mechanical interlocks and rigid connections) with the line of
alternating-current contactors and the earlier series of contactors.
Rigid connections consent to assemble electromechanical starters,
such as reversing and star-delta assemblies in a quick and easy way
without committing errors and to have a compact size and a
streamlined look. In just 45mm of width, motor starters up to 32A
can be obtained by connecting contactors with 50kA breaking capacity
SM1 breakers. The 33 to 56A in AC1 four-pole contactor versions can
be made by fitting an add-on fourth power pole to the three-pole
types. Among the accessories, attention can be drawn to the
side-mount mechanical interlock equipped with two NC auxiliary
contacts for the electric interlock, used to exclude the
simultaneous closing of the two contactors, which also can be of two
different frame sizes.