Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

BFK 40-50Kvar contactors for power factor correction


ArchivesArchives
Page 15 of 95     

BFK 40-50Kvar contactors for power factor correction


BFK… series specific new contactors for controlling PFC capacitors


BFK… series are specific new contactors for controlling PFC capacitors. BFK… series contactors are available with 40kvar, 45kvar or 50kvar ratings at 400V and a very small footprint (55mm wide).
The double lug clamp terminals enable easy connection of cables even when multiple connections are required.

New BFK 40-50Kvar contactors for power factor correction

Add-on auxiliary contacts
The following contact blocks, can be fitted on the BFK... contactors:
BFX12..., G418..., G481..., G482... and G218.

 

Certifications and compliance

Certification obtained:

  • CCC, EAC; UL Listed for USA and Canada (cULus - File E93602), as Motor Controllers - Magnetic Capacitive Switches.

Compliant with standards:

  • IEC/EN 60947-1
  • IEC/EN 60947-4-1, UL508, CSA C22.2 n° 14.
  • Plastic materials are compliant with standards IEC/EN 60335; for BFK versions only, add suffix V260 to the standard product order code.
Page 15 of 95     
ArchivesArchives

New products