BFD80T4E110

Four-pole contactor, 80A/1000V DC1, AC/DC coil, 60-110VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 60...110
  • Fixing: Screw / DIN rail 35mm
Order code BFD80T4E110
Weight [g] 1280
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X080X120
Volume [cm³] 1354
Bar code [EAN13] 8013975224397
HS Code 85365080