BFD150T4E110

Four-pole contactor, 100A/1000V DC1, AC/DC coil, 60-110VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 60...110
  • Type of mounting: Screw / DIN rail 35mm
Order code BFD150T4E110
Weight [g] 2870
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X082X145
Volume [cm³] 2056
Bar code [EAN13] 8013975241806
HS Code 85365080