BFA02570024
- Type of product: Star-delta starters
- Operating current (≤440V) [A]: 35
- UL/CSA horsepower ratings 480V [HP]: 25
- Type: Open frame
- Type of coil: AC coil
- Contactor coil voltage: 24VAC 50/60HZ
Order code | BFA02570024 |
---|---|
Weight [g] | 1606 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 200X133X155 |
Volume [cm³] | 4123 |
Bar code [EAN13] | 8013975155417 |
HS Code | 85371098 |