BFA01870110

Completa star-delta starter, open frame, for starting time up to 12 seconds and a maximum of 30 operations/hour, max IEC operating current 28A. Coil voltage 110VAC 50/60Hz
  • Type of product: Star-delta starters
  • Operating current (≤440V) [A]: 28
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type: Open frame
  • Type of coil: AC coil
  • Contactor coil voltage: 110VAC 50/60HZ
Order code BFA01870110
Weight [g] 1580
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 200X133X155
Volume [cm³] 4123
Bar code [EAN13] 8013975159040
HS Code 85371098