BF95T4A230

Four-pole contactor, IEC operating current Ith (AC1) = 140A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 140
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 95A / 55Kw
  • Fixing: Screw / DIN rail 35mm
Order code BF95T4A230
Weight [g] 2760
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X108X145
Volume [cm³] 2709
Bar code [EAN13] 8013975239209
HS Code 85365080