Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF80T2A024

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 115A, AC COIL 50/60HZ, 24VAC, 2NO AND 2NC

Add to cart
Order code BF80T2A024
Weight [g]1360
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]127X102X146
Volume [cm³]1891
Bar code [EAN13]8013975224083
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
CCC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF80
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 115
Operating current
Operational current AC1 (≤40°C) A 115
Operational current AC3 (≤440V ≤55°C) A 80
Operational current AC4 (400V) A 38
Rated operational power AC1 (T≤40°C)
230V kW 43
400V kW 76
500V kW 95
690V kW 120
Short-time allowable current for 10s (IEC/EN60947-1) A 640
Protection fuse
gG (IEC) A 125
aM (IEC) A 80
Making capacity (RMS value) A 800
Breaking capacity at voltage
Breaking capacity 440V A 640
Breaking capacity 500V A 625
Breaking capacity 690V A 456
Resistance per pole (average value) mΩ 0.6
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 7.9
AC3 W 3.8
Tightening torque for terminals
min Nm 4
max Nm 5
min Ibft 2.95
max Ibft 3.69
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable