BF65T4E230
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 100...250
- IEC operating current Ith (AC1) [A]: 100
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 50
- Fixing: Screw / DIN rail 35mm
Order code | BF65T4E230 |
---|---|
Weight [g] | 1280 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 141X080X120 |
Volume [cm³] | 1363 |
Bar code [EAN13] | 8013975224045 |
HS Code | 85365080 |