BF65T4A230

Four-pole contactor, IEC operating current Ith (AC1) = 100A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 100
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 65A / 30Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 50
  • Fixing: Screw / DIN rail 35mm
Order code BF65T4A230
Weight [g] 1240
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X080X120
Volume [cm³] 1354
Bar code [EAN13] 8013975223406
HS Code 85365080