Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF50T4A12060

FOUR-POLE CONTACTOR, IEC OPERATING CURRENT ITH (AC1) = 90A, AC COIL 60HZ, 120VAC

Add to cart
Order code BF50T4A12060
Weight [g]1240
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]141X080X120
Volume [cm³]1354
Bar code [EAN13]8013975223147
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF50
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 90
Operating current
Operational current AC1 (≤40°C) A 90
Operational current AC3 (≤440V ≤55°C) A 50
Operational current AC4 (400V) A 28
Rated operational power AC1 (T≤40°C)
230V kW 34
400V kW 59
500V kW 74
690V kW 102
Rated operational power AC3 (T≤55°C)
230V kW 15
400V kW 22
415V kW 30
440V kW 30
500V kW 30
690V kW 37
1000V kW 22
Short-time allowable current for 10s (IEC/EN60947-1) A 400
Protection fuse
gG (IEC) A 100
aM (IEC) A 50
Making capacity (RMS value) A 500
Breaking capacity at voltage
Breaking capacity 440V A 400
Breaking capacity 500V A 352
Breaking capacity 690V