Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF4000A024

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 40A, AC COIL 50/60HZ, 24VAC

Add to cart
Order code BF4000A024
Weight [g]1020
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]141X063X120
Volume [cm³]1066
Bar code [EAN13]8013975222706
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF40
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 70
Operating current
Operational current AC1 (≤40°C) A 70
Operational current AC3 (≤440V ≤55°C) A 40
Operational current AC4 (400V) A 24
Rated operational power AC1 (T≤40°C)
230V kW 26
400V kW 46
500V kW 58
690V kW 79
Rated operational power AC3 (T≤55°C)
230V kW 11
400V kW 18.5
415V kW 22
440V kW 22
500V kW 22
690V kW 30
1000V kW 18.5
Short-time allowable current for 10s (IEC/EN60947-1) A 400
Protection fuse
gG (IEC) A 100
aM (IEC) A 50
Making capacity (RMS value) A 400
Breaking capacity at voltage
Breaking capacity 440V A 320
Breaking capacity 500V A 265
Breaking capacity 690V A