BF38T4A46060

Four-pole contactor, IEC operating current Ith (AC1) = 56A, AC coil 60Hz, 460VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 460
  • IEC operating current Ith (AC1) [A]: 56
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 38A / 18.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 30
  • Type of mounting: Screw / DIN rail 35mm
Order code BF38T4A46060
Weight [g] 504
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X065X090
Volume [cm³] 567.45
Bar code [EAN13] 8013975161913
HS Code 85365080