BF38T4A230

Four-pole contactor, IEC operating current Ith (AC1) = 56A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 56
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 38A / 18.5Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 30
  • Fixing: Screw / DIN rail 35mm
Order code BF38T4A230
Weight [g] 508
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X065X090
Volume [cm³] 567.45
Bar code [EAN13] 8013975161845
HS Code 85365080