BF3800D110
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil
- Rated coil voltage [V]: 110
- IEC operating current Ith (AC1) [A]: 56
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 38A / 18.5Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 30
- Fixing: Screw / DIN rail 35mm
Order code | BF3800D110 |
---|---|
Weight [g] | 560 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 093X048X110 |
Volume [cm³] | 491.04 |
Bar code [EAN13] | 8013975166710 |
HS Code | 85365080 |