Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF3200A57560

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 32A, AC COIL 60HZ, 575VAC

Add to cart
Order code BF3200A57560
Weight [g]414
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]088X056X093
Volume [cm³]458.304
Bar code [EAN13]8013975161203
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF32
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 56
Operating current
Operational current AC1 (≤40°C) A 56
Operational current AC3 (≤440V ≤55°C) A 32
Operational current AC4 (400V) A 13.5
Rated operational power AC1 (T≤40°C)
230V kW 21
400V kW 36
500V kW 45
690V kW 62
Rated operational power AC3 (T≤55°C)
230V kW 8.8
400V kW 16
415V kW 17
440V kW 17
500V kW 20
690V kW 22
Short-time allowable current for 10s (IEC/EN60947-1) A