BF3200A024

Three-pole contactor, IEC operating current Ie (AC3) = 32A, AC coil 50/60Hz, 24VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 56
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 32A / 16Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 20
  • Fixing: Screw / DIN rail 35mm
Order code BF3200A024
Weight [g] 432
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 088X056X093
Volume [cm³] 458.304
Bar code [EAN13] 8013975161098
HS Code 85365080