BF26T4L060
- Type of product: Contactors
- Number of poles: 4
- Rated coil voltage [V]: 60
- IEC operating current Ith (AC1) [A]: 45
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A /13Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 15
- Fixing: Screw / DIN rail 35mm
Order code | BF26T4L060 |
---|---|
Weight [g] | 660 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 100X076X115 |
Volume [cm³] | 874 |
Bar code [EAN13] | 8013975171851 |
HS Code | 85365080 |