BF26T2D110
- Type of product: Contactors
- Number of poles: 4
- Type of coil: DC coil
- Rated coil voltage [V]: 110
- IEC operating current Ith (AC1) [A]: 45
- UL/CSA horsepower ratings 480V [HP]: 15
- Type of mounting: Screw / DIN rail 35mm
Order code | BF26T2D110 |
---|---|
Weight [g] | 665 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 100X076X115 |
Volume [cm³] | 874 |
Bar code [EAN13] | 8013975167137 |
HS Code | 85365080 |