BF26T2A230
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 45
- Yielded mechanical performance for three-phase AC motor 460/480V: 15
- Fixing: Screw / DIN rail 35mm
Order code | BF26T2A230 |
---|---|
Weight [g] | 510 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 097X065X090 |
Volume [cm³] | 567.45 |
Bar code [EAN13] | 8013975162200 |
HS Code | 85365080 |