BF2600A04860
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 48
- IEC operating current Ith (AC1) [A]: 45
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A / 13Kw
- UL/CSA horsepower ratings 480V [HP]: 15
- Type of mounting: Screw / DIN rail 35mm
Order code | BF2600A04860 |
---|---|
Weight [g] | 420 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 088X056X093 |
Volume [cm³] | 458.304 |
Bar code [EAN13] | 8013975161036 |
HS Code | 85365080 |