Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF2501D110

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 25A, DC COIL, 110VDC, 1NC AUXILIARY CONTACT

Add to cart
Order code BF2501D110
Weight [g]492
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]093X048X110
Volume [cm³]491.04
Bar code [EAN13]8013975166437
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF25
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 32
Operating current
Operational current AC1 (≤40°C) A 32
Operational current AC3 (≤440V ≤55°C) A 25
Operational current AC4 (400V) A 10
Rated operational power AC1 (T≤40°C)
230V kW 12
400V kW 21
500V kW 26
690V kW 36
Rated operational power AC3 (T≤55°C)
230V kW 7
400V kW 12.5
415V kW 13.4
440V kW 13.4
500V kW 15
690V kW 11
Short-time allowable current for 10s (IEC/EN60947-1) A 200
Protection fuse
gG (IEC) A 50
aM (IEC) A