BF18T0A230

Four-pole contactor, IEC operating current Ith (AC1) = 32A, AC coil 50/60Hz, 230VAC, 4NC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 32
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type of mounting: Screw / DIN rail 35mm
Order code BF18T0A230
Weight [g] 360
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975162446
HS Code 85365080