Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF1810D125

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 18A, DC COIL, 125VDC, 1NO AUXILIARY CONTACT

Add to cart
Order code BF1810D125
Weight [g]498
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]093X048X110
Volume [cm³]491.04
Bar code [EAN13]8013975166376
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF18
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 32
Operating current
Operational current AC1 (≤40°C) A 32
Operational current AC3 (≤440V ≤55°C) A 18
Operational current AC4 (400V) A 8.5
Rated operational power AC1 (T≤40°C)
230V kW 12
400V kW 21
500V kW 26
690V kW 36
Rated operational power AC3 (T≤55°C)
230V kW 4
400V kW 7.5
415V kW 9
440V kW 9
500V kW 10
690V kW 10
Short-time allowable current for 10s (IEC/EN60947-1) A 200
Protection fuse
gG (IEC) A 32