BF1810A230

Three-pole contactor, IEC operating current Ie (AC3) = 18A, AC coil 50/60Hz, 230VAC, 1NO auxiliary contact
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 32
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type of built-in auxiliary contacts: 1NO
  • Type of mounting: Screw / DIN rail 35mm
Order code BF1810A230
Weight [g] 358
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975160527
HS Code 85365080