Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF1810A048

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 18A, AC COIL 50/60HZ, 48VAC, 1NO AUXILIARY CONTACT

Add to cart
Order code BF1810A048
Weight [g]362
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]090X047X086
Volume [cm³]363.78
Bar code [EAN13]8013975160503
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet