BF150T4E024
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 20...48
- IEC operating current Ith (AC1) [A]: 165
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 150A / 75Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 100
- Fixing: Screw / DIN rail 35mm
Order code | BF150T4E024 |
---|---|
Weight [g] | 2780 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 173X082X145 |
Volume [cm³] | 2056 |
Bar code [EAN13] | 8013975241646 |
HS Code | 85365080 |