Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF1210L024

THREE-POLE CONTACTOR, IEC OPERATING CURRENT IE (AC3) = 12A, DC COIL LOW CONSUMPTION, 24VDC, 1NO AUXILIARY CONTACT

Add to cart
Order code BF1210L024
Weight [g]502
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]093X048X110
Volume [cm³]491.04
Bar code [EAN13]8013975168318
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL 60947-1
UL 60947-4-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-4-1
Data Sheet  | Download Data Sheet
Product designation Power contactor
Product type designation BF12
Contact characteristics
Number of poles nr. 3
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 28
Operating current
Operational current AC3 (≤440V ≤55°C) A 12
Operational current AC4 (400V) A 7.9
Short-time allowable current for 10s (IEC/EN60947-1) A 150
Protection fuse
gG (IEC) A 32
aM (IEC) A 12
Making capacity (RMS value) A 120
Breaking capacity at voltage
Breaking capacity 440V A 96
Breaking capacity 500V A 96
Breaking capacity 690V A 94
Resistance per pole (average value) mΩ 2.5
Power dissipation per pole (average value)
Power dissipation pole (average value) Ith W 2
AC3 W 0.4
Tightening torque for terminals
min Nm 1.5
max Nm 1.8
min Ibft 1.1
max Ibft 1.5
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.59
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 16
max 10
Flexible w/o lug conductor section
min mm² 1
max mm² 6
Flexible c/w lug conductor section
min mm² 1
max mm² 4
Flexible with insulated spade lug conductor section
min mm² 1
max mm² 4
Power terminal protection according to IEC/EN 60529 IP20
Auxiliary contact characteristics
Type of contact 1 NA
Thermal current Ith A 28
IEC/EN 60947-5-1 designation Q600
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3,000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.367
Operations
Mechanical life Cycles 20,000,000
Electrical life Cycles 2000000
Safety related data
Performance level B10d according to EN/ISO 13489-1 -
Performance level B10d according to EN/ISO 13489-1 rated load Cicli 1000000
Performance level B10d according to EN/ISO 13489-1 mechanical load Cicli 20000000
Mirror contats according to IEC/EN 609474-4-1 Yes
EMC compatibility Yes
AC coil operating
Rated AC voltage at 50/60Hz, 60Hz
min V 12
max V 600
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 80
max %Us 110
drop-out
min %Us 20
max %Us 55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 85
max %Us 110
drop-out
min %Us 20
max %Us 55
of 60Hz coil powered at 60Hz
pick-up
min %Us 80
max %Us 110
drop-out
min %Us 20
max %Us <