BF1201L024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil low consumption
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 28
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 12A / 5.7Kw
- UL/CSA horsepower ratings 480V [HP]: 7.5
- Type of built-in auxiliary contacts: 1NC
- Type of mounting: Screw / DIN rail 35mm
Order code | BF1201L024 |
---|---|
Weight [g] | 500 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 093X048X110 |
Volume [cm³] | 491.04 |
Bar code [EAN13] | 8013975168240 |
HS Code | 85365080 |