BF1201A400
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 400
- IEC operating current Ith (AC1) [A]: 28
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 12A / 5.7Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 7.5
- Type of built-in auxiliary contacts: 1NC
- Fixing: Screw / DIN rail 35mm
Order code | BF1201A400 |
---|---|
Weight [g] | 368 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975160411 |
HS Code | 85365080 |