BF11500A400

Three-pole contactor, IEC operating current Ie (AC3) = 115A, AC coil 50/60Hz, 400VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 400
  • IEC operating current Ith (AC1) [A]: 160
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 115A / 55Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 75
  • Fixing: Screw / DIN rail 35mm
Order code BF11500A400
Weight [g] 2185
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X082X145
Volume [cm³] 2056
Bar code [EAN13] 8013975238851
HS Code 85365080