BF09T4L024

Four-pole contactor, IEC operating current Ith (AC1) = 25A, DC coil low consumption, 24VDC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: DC coil low consumption
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 25
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
  • Yielded mechanical performance for three-phase AC motor 460/480V: 5
  • Fixing: Screw / DIN rail 35mm
Order code BF09T4L024
Weight [g] 502
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 093X048X110
Volume [cm³] 491.04
Bar code [EAN13] 8013975171691
HS Code 85365080