Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF0031A46060

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BF00 TYPE, AC COIL 60HZ, 460VAC, 3NO AND 1NC

Add to cart
Order code BF0031A46060
Weight [g]360
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]090X047X086
Volume [cm³]363.78
Bar code [EAN13]8013975162750
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BF00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Protection fuse
gG (IEC) A 25
Tightening torque for terminals
min Nm 1.5
max Nm 1.8
min Ibft 1.1
max Ibft 1.5
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 16
max 10
Flexible w/o lug conductor section
min mm² 1
max mm² 6
Flexible c/w lug conductor section
min mm² 1
max mm² 4
Flexible with insulated spade lug conductor section
min mm² 1
max mm² 4
Power terminal protection according to IEC/EN 60529 IP20 when wired
Auxiliary contact characteristics
Type of contact 3 NO + 1 NC
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A600 - P600
Operating current AC15
230V A 3
400V A 1.9
500V A 1.4
Operating current DC12
110V A 5.7
Operating current DC13
24V A 5.7
48V A 2.9
60V A 2.3
110V A Screw / DIN rail 35mm
125V A 0.6
220V A 0.2
600V A 1.2
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.36
Operations
Mechanical life Cycles 20000000
Safety related data
Performance level B10d according to EN/ISO 13489-1
mechanical load Cicli 20000000
EMC compatibility yes
AC coil operating
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 0.85
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
of 60Hz coil powered at 60Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
AC operating voltage
of 50/60Hz coil powered at 50Hz
in-rush VA 75
holding VA 9
of 50/60Hz coil powered at 60Hz
in-rush VA 70
holding VA 6.5
of 60Hz coil powered at 60Hz
in-rush VA 75
holding VA 9
Dissipation at holding ≤20°C 50Hz W 2.5
DC coil operating
DC rated control voltage
max V 480
Max cycles frequency
Mechanical operations Cycles/h 3600
Operating times
Average time for Us control
in AC
Closing NO
min ms 8
max ms 24
Opening NO
min ms 10
max ms 20
Closing NC
min ms 14
max ms 28
Opening NC
min ms 7
max ms 18
UL technical data
Contact rating of auxiliary contacts according to UL A600 - P600
Other features
Pollution degree 3
Downloads
Catalogue
Document Icon
02 - Contactors
02 January 2018
EN
Brochures