BF0031A23060
- Type of product: Control relays with AC and DC control circuit
- Number of poles: 4
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 230
- Type of built-in auxiliary contacts: 3NO+1NC
- Type of mounting: Screw / DIN rail 35mm
Order code | BF0031A23060 |
---|---|
Weight [g] | 352 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975162743 |
HS Code | 85365080 |