Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

BF0004A110

CONTROL RELAY WITH CONTROL CIRCUIT: AC AND DC, BF00 TYPE, AC COIL 50/60HZ, 110VAC, 4NC

Add to cart
Order code BF0004A110
Weight [g]356
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]090X047X086
Volume [cm³]363.78
Bar code [EAN13]8013975162910
HS Code85365080
Dimensions
Wiring diagram
Certifications:
CCC
EAC
cULus
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-5-1
CSA C22.2 n° 60947-1
CSA C22.2 n° 60947-5-1
Data Sheet  | Download Data Sheet
Product designation Auxiliary contactor
Product type designation BF00
Contact characteristics
Number of poles nr. 4
Rated insulation voltage Ui V 690
Rated impulse withstand voltage Uimp kV 6
Operating frequency
Operational frequency min Hz 25
Operational frequency max Hz 400
Conventional free air thermal current Ith A 10
Protection fuse
gG (IEC) A 25
Tightening torque for terminals
min Nm 1.5
max Nm 1.8
min Ibft 1.1
max Ibft 1.5
Tightening torque for coil terminal
min Nm 0.8
max Nm 1
min Ibft 0.8
max Ibft 0.74
max number of wires simultaneously connectable nr. 2
Conductor section
AWG
min 16
max 10
Flexible w/o lug conductor section
min mm² 1
max mm² 6
Flexible c/w lug conductor section
min mm² 1
max mm² 4
Flexible with insulated spade lug conductor section
min mm² 1
max mm² 4
Power terminal protection according to IEC/EN 60529 IP20 when wired
Auxiliary contact characteristics
Type of contact 4 NC
Thermal current Ith A 10
IEC/EN 60947-5-1 designation A600 - P600
Operating current AC15
230V A 3
400V A 1.9
500V A 1.4
Operating current DC12
110V A 5.7
Operating current DC13
24V A 5.7
48V A 2.9
60V A 2.3
110V A Screw / DIN rail 35mm
125V A 0.6
220V A 0.2
600V A 1.2
Ambient conditions
Temperature
Operating temperature
min °C -50
max °C 70
Storage temperature
min °C -60
max °C 80
Max altitude m 3000
Operating position
normal Vertical plan
allowable ±30°
Mounting Screw / DIN rail 35mm
Weight g 0.356
Operations
Mechanical life Cycles 20000000
Safety related data
Performance level B10d according to EN/ISO 13489-1
mechanical load Cicli 20000000
EMC compatibility yes
AC coil operating
AC operating voltage
of 50/60Hz coil powered at 50Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
of 50/60Hz coil powered at 60Hz
pick-up
min %Us 0.85
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
of 60Hz coil powered at 60Hz
pick-up
min %Us 0.8
max %Us 1.1
drop-out
min %Us 0.2
max %Us 0.55
AC operating voltage
of 50/60Hz coil powered at 50Hz
in-rush VA 75
holding VA 9
of 50/60Hz coil powered at 60Hz
in-rush VA 70
holding VA 6.5
of 60Hz coil powered at 60Hz
in-rush VA 75
holding VA 9
Dissipation at holding ≤20°C 50Hz W 2.5
DC coil operating
DC rated control voltage
max V 480
Max cycles frequency
Mechanical operations Cycles/h 3600
Operating times
Average time for Us control
in AC
Closing NC
min ms 9
max ms 25
Opening NC
min ms 9
max ms 15
UL technical data
Contact rating of auxiliary contacts according to UL A600 - P600
Other features
Pollution degree 3
Downloads
Catalogue
Document Icon
02 - Contactors
02 January 2018
EN
Brochures
Document Icon
Orange motor protection and control
PD053 March 2006
EN
Document Icon
Motor starting solutions
PD116 June 2016
EN
Technical instructions
 
2D drawings
Document Icon
BF0004A110
2d_BF0004A110
3D drawings
Document Icon
BF0004A110
3d_BF0004A110