ATL800

Automatic transfer switch controller with optical port for 2 power sources and 1 tie breaker (180x240mm), power supply 110...240VAC and 12/24/48VDC, expandable with EXP... expansion modules modules, built-in RS485
  • Type of product: Automatic transfer switch controllers
  • N° of controlled power sources: 2
  • Voltage inputs per line: Three-phase
  • Rated supply voltage: 12-24-48VDC/110…240VAC
Order code ATL800
Weight [g] 1000
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 315X190X060
Volume [cm³] 3591
Bar code [EAN13] 8013975215166
HS Code 85389091